Descripción: |
Jxx Valve Adapters-Dual Double Solenoid, Valve Pass-through, Prox & Pressure Sensors |
Peso: |
JP12-M - 2.5 lbs (1.13 kg) JP13-M - 3.0 lbs (1.36 kg) JR4-M 2.5 lbs (1.13 kg) JT7-M - 2.94 lbs (1.33 kg) JU4-M 2.5 lbs (1.13 kg) JU5-M 2.98 lbs (1.35 kg) JR4-T 2.37 lbs (1.07 kg)
|
Materiales: |
- Aluminum housing.
- Stainless steel hardware.
|
Rango de Temperatura Operacional: |
32 °F - 120 °F (0 °C - 48.9 °C) |
|
Custom Application QC Models |
|
*Puede ser compatible con otros modelos QC. Favor de consultar un Gerente de Cuentas de ATI para mayor información.
|
Cables
There are no Cables associated with this module.
|
|
9630-20-JP12.pdf |
JP12 Module Drawing
|
9630-20-JP13.pdf |
JP13 Module Drawing
|
9630-20-JR4.pdf |
JR4 Module Drawing
|
9630-20-JT7.pdf |
Valve Adapter, Dual Double Solenoid Valves, NPT, QC-310, w/Proximity and Pressure Sensor
|
9630-20-JU4.pdf |
JU4 Module Drawing
|
9630-20-JU5.pdf |
JU5 Module Drawing
|
|
9620-20-C-Jxx Valve Adapters Dual Dou Sol Pas Th Prox Pres Sw.pdf |
Jxx Valve Adapters-Dual Double Solenoid, Valve Pass Thru, Prox & Pressure Sensors Manual (JP12-M,JP13-M,JR4-M/T,JT7-M,JU4-M,JU5-M)
|
|
9121-JU4-M |
Dual G (BSPP) Valve Adapter with Double Solenoid Valves with Diagnostic Sensing and Valve Pass Thru - QC-210
|
9121-JT7-M |
Dual Double Solenoid NPT Valve Adapter with Diagnostic Sensing and Valve Pass Thru
|
9121-JR4-M |
Valve Adapter, Dual Double Solenoid Valves, G, QC-210, w/ Proximity and Pressure Sensors
|
9121-JR4-T |
JR4 Valve Adapter Spacer Block
|
9121-JU5-M |
Dual G (BSPP) Valve Adapter with Double Solenoid Valves with Diagnostic Sensing and Valve Pass Thru - QC-310
|
|